您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
MUFL - MUFL 000
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Square flange units
Silver stainless steel
Powered by
CAD模型選擇
{askubal/bearing_units/square_flange_units/silver_stainless_steel_version/mufl_000_asmtab.prj},{NB=ASK MUFL 002},{IDNR=},{BD=MUFL 002},{ARTNR=508567},{BM=15},{A=67},{E=53},{I=6.5},{G=6.50},{L=13.0},{S=7},{B=42},{Z=20.5},{LL=18.5},{N=4.5},{BS=M6},{TD=4.80},{TS=2.30},{GEW=0.14},{ECCN=84832000},{PPATH=mufl_000/mufl_000_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
BD
ARTNR
BM
A
E
I
G
L
S
B
Z
LL
N
BS
TD
TS
GEW
ECCN
MUFL 000
508565
10
60
45
5.5
5.50
11.5
7
36
19.0
17.5
4.0
M6
4.00
1.60
0.09
84832000
MUFL 001
508566
12
63
48
5.5
5.50
11.5
7
38
19.0
17.5
4.0
M6
4.40
1.90
0.11
84832000
MUFL 002
508567
15
67
53
6.5
6.50
13.0
7
42
20.5
18.5
4.5
M6
4.80
2.30
0.14
84832000
MUFL 003
508568
17
71
56
7.0
7.00
14.0
7
46
22.5
20.5
5.0
M6
5.20
2.70
0.18
84832000
MUFL 004
508569
20
90
71
8.0
8.00
16.0
10
55
26.5
24.5
6.0
M8
8.10
4.10
0.28
84832000
MUFL 005
508570
25
95
75
8.0
8.00
16.0
10
60
27.5
25.5
6.0
M8
8.70
4.70
0.35
84832000
MUFL 006
508571
30
112
85
9.0
9.00
18.0
13
70
29.0
26.5
6.5
M10
11.50
6.70
0.40
84832000
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
尺寸
2D